Basic Surge 5 Outlet w/Tel Schuko 230V

Basic Surge 5 Outlet w/Tel Schuko 230V Front Left
Basic Surge 5 Outlet w/Tel Schuko 230V Front Left
Basic Surge 5 Outlet w/Tel Schuko 230V Front Left
Basic Surge 5 Outlet w/Tel Schuko 230V Front Left
Basic Surge 5 Outlet w/Tel Schuko 230V Front Right
Basic Surge 5 Outlet w/Tel Schuko 230V Miscellaneous
Basic Surge 5 Outlet w/Tel Schuko 230V Miscellaneous
Basic Surge 5 Outlet w/Tel Schuko 230V Front Left
Basic Surge 5 Outlet w/Tel Schuko 230V Front Left
Basic Surge 5 Outlet w/Tel Schuko 230V Front Right
Basic Surge 5 Outlet w/Tel Schuko 230V Miscellaneous
Basic Surge 5 Outlet w/Tel Schuko 230V Miscellaneous
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

P5T-GR Features

Key Features

Nominal Input Voltage
230V
Input Connections
Schuko CEE 7 / EU1-16P
Cord Length
1.8meters
Basic Surge 5 Outlet w/Tel Schuko 230V
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual

SurgeArrest Essential Features & Benefits

Protection

Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
13A

Physical

Maximum Height
356MM, 35.56CM
Maximum Width
57MM, 5.72CM
Maximum Depth
41MM, 4.14CM
Net Weight
0.82KG
Shipping weight
0.84KG
Shipping Height
419MM, 41.91CM
Shipping Width
111MM, 11.1CM
Shipping Depth
51MM, 5.08CM
Color
Beige
SCC Codes
10731304019401

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 20000 euros
Standard warranty
Limited Lifetime (European Union countries only), 3 years (all other countries)

Options

Services