Base Enclosure Config (Contained 24U Easy Rack, SRVPM3K, PDP, Energy Meter, Local Management, EFC, Lighting)
-
Pre-configured Micro Data Center platform designed to address essential needs of distributed IT application in a variety of commercial environments.
EMDC24U3KP2 Features
Key Features
Rack Height
24U
Base Enclosure Config (Contained 24U Easy Rack, SRVPM3K, PDP, Energy Meter, Local Management, EFC, Lighting)
Pre-configured Micro Data Center platform designed to address essential needs of distributed IT application in a variety of commercial environments.
Easy Micro Data Center Features & Benefits
Manageability
Local and web-based monitoring
Status available to customers both in the data center and remotely
Convenience
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Reliability
Fully contained cold and hot aisles
Dust and noise reduction, improved reliability
Integrated power distribution
Provided with a rack power distribution unit servers and other equipment are ready for deployment.
Product Distribution
Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Georgia, Greece, Croatia, Hungary, Ireland, Iceland, Italy, Lithuania, Luxembourg, Latvia, North Macedonia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Turkey, Ukraine
Physical
Maximum Height
1228MM, 122.8CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
138.0KG
Shipping weight
206.0KG
Shipping Height
1390MM, 139.0CM
Shipping Width
1400MM, 140.0CM
Shipping Depth
800MM, 80.0CM
Weight Capacity (static load)
1200.0KG
Weight Capacity (dynamic load)
600.0KG
Conformance
Standard warranty
One-Year Factory Warranty
Sustainable Offer Status
RoHS
Compliant