Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige

Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Front Left
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Front Left
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Front Left
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Miscellaneous
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Miscellaneous
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Front Left
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Miscellaneous
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige Miscellaneous
  • Metal Airflow Management Blanking Panels are designed for use in vertical rails with either square or threaded holes. They promote proper airflow, preventing air ...

  • Includes: (1) 1U and 2U and 4U and 8U panel, Mounting hardware

View Product Overview

AR8101 Features

Key Features

Rack Height
15U
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Beige
Metal Airflow Management Blanking Panels are designed for use in vertical rails with either square or threaded holes. They promote proper airflow, preventing air recirculation by occupying unused rack space. Their use will improve the cooling efficiency within the enclosure.
Includes: (1) 1U and 2U and 4U and 8U panel, Mounting hardware
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.

NetShelter Airflow Management Features & Benefits

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Jamaica, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Width
483MM, 48.26CM
Maximum Depth
3MM, 0.25CM
Net Weight
2.73KG
Shipping weight
3.4KG
Shipping Height
38MM, 3.81CM
Shipping Width
597MM, 59.69CM
Shipping Depth
368MM, 36.83CM
Color
Beige

Conformance

Approvals
EIA-310D
Standard warranty
2 years repair or replace

Options

Services