Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) 23" Black
-
Metal Airflow Management Blanking Panels are designed for use in vertical rails with either square or threaded holes. They promote proper airflow, preventing air ...
-
Includes: (1) 1U and 2U and 4U and 8U panel, Mounting hardware
AR8107BLK Features
Key Features
Rack Height
15U
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) 23" Black
Metal Airflow Management Blanking Panels are designed for use in vertical rails with either square or threaded holes. They promote proper airflow, preventing air recirculation by occupying unused rack space. Their use will improve the cooling efficiency within the enclosure.
Includes: (1) 1U and 2U and 4U and 8U panel, Mounting hardware
-
Promotes Proper Airflow
Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
NetShelter Airflow Management Features & Benefits
Agility
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Width
584MM, 58.42CM
Maximum Depth
2MM, 0.15CM
Net Weight
3.18KG
Shipping weight
4.65KG
Shipping Height
38MM, 3.81CM
Shipping Width
699MM, 69.85CM
Shipping Depth
368MM, 36.83CM
Color
Black
Conformance
Approvals
EIA-310D
Standard warranty
2 years repair or replace