Airflow Control Panels, NetShelter VX
-
Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.
-
Includes: Installation guide, Mounting hardware
AR8394BLK Features
Airflow Control Panels, NetShelter VX
Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.
Includes: Installation guide, Mounting hardware
-
Promotes Proper Airflow
Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
NetShelter Airflow Management Features & Benefits
Agility
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
1867MM, 186.7CM
Maximum Width
65MM, 6.5CM
Maximum Depth
2MM, 0.2CM
Net Weight
2.27KG
Shipping weight
3.54KG
Shipping Height
140MM, 13.97CM
Shipping Width
775MM, 77.47CM
Shipping Depth
64MM, 6.35CM
Color
Black
Conformance
Standard warranty
2 year (manufacturer's defect)