APC by Kryptonite Lock Anchor

APC by Kryptonite Lock Anchor Front Left
APC by Kryptonite Lock Anchor Front Left
APC by Kryptonite Lock Anchor Front Left
APC by Kryptonite Lock Anchor Front Left
  • Complete line of notebook security products for home and business use.

  • Includes: Glue, Screws, User manual

View Product Overview

PNOTELA Features

APC by Kryptonite Lock Anchor
Complete line of notebook security products for home and business use.
Includes: Glue, Screws, User manual

Notebook Security Features & Benefits

Convenience

Hardware included
Lock Anchor comes with screws and extra strength adhesive to mount anchor to desktop or tabletop surfaces.
Lightweight
Because of light weight and ease of operation, APC by Kryptonite® locks offer superior theft protection when traveling.
Multi-colored flashing LED
Motion Sensor's flashing LED indicates security level and provides a convenient way to check lock's status.
Resettable 3 digit combination
Motion Sensor Locks have 3 digit, one-step, resettable combination that provides 1,000 possible combinations.
Resettable 4 digit combination
Combination Cable Locks offer 4-digit one -step resettable combination with more than 4,000 possible digit variations.
Travel Case
All 8mm Key and Combination Locks and Vault Locks include a carrying case, providing a convenient way to store your lock when not in use.
Docking plate
The Motion Sensor Lock comes with a docking plate that can be attached directly to a computer or any item you wish to protect.

Protection

Multiple loudspeakers
The Motion Sensor Lock sounds the alarm at 110dB through multiple speaker openings, attracting attention of the people around and notifying you of the possible tampering with equipment
Quick Mount node
Key and Combination Cable locks use patented Quick-Mount Attachment System. It features the unique Quick-Mount Node for fast, easy locking and extra secure fit into security slot. Quick-Mount System withstands 50% more pullforce than standard security slot locks.
3 levels of security
The Motion Sensor Lock offers 3 levels of security: retractable steel cable and 2 modes of motion sensitivity. Immediate activation of highest security level provides the greatest protection without having to adjust any settings.
7-pin lock
Key Cable Locks use a 7-pin lock design, providing a high degree of key complexity and lock picking protection.
Braided Steel Cable
Vinyl coated, braided steel cable provides more strength than twisted steel cable. 6 ft cable length and cinch loop provides flexibility when tethering lock cable. For extra protection step up to the beefier 8mm.
Data protection
The Vault Lock is a revolutionary notebook security solution that protects your computer and data from theft. Padded steel arms ensure notebook stays shut, keeping data safer from unauthorized use.
Heavy duty design
The Vault Lock’s heavy duty hardened steel construction provides the highest degree of portable tampering protection available on the market.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
76MM, 7.62CM
Maximum Width
76MM, 7.62CM
Maximum Depth
30MM, 3.04CM
Net Weight
0.14KG
Shipping weight
0.16KG
Shipping Height
267MM, 26.68CM
Shipping Width
191MM, 19.06CM
Shipping Depth
70MM, 7.0CM
Color
Charcoal

Environmental

Operating Temperature
-55 - 60 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Standard warranty
Lifetime

Options

Services