APC Universal Power Adapter with EC plug kit, EMEA
-
Universal power adapters for notebook computers and mobile devices.
-
Includes: 12 V automobile power adapter, AC power cord with 2 prong Europlug, BS 1363 plug adapter, Carrying pouch, Compatibility guide, Dc power cord with airplane ...
UPA9-EC Features
APC Universal Power Adapter with EC plug kit, EMEA
Universal power adapters for notebook computers and mobile devices.
Includes: 12 V automobile power adapter, AC power cord with 2 prong Europlug, BS 1363 plug adapter, Carrying pouch, Compatibility guide, Dc power cord with airplane power plug, Notebook adapter tips (check compatibility guide before purchase), USB splitter cable (USB charging cables sold seperately), User manual
Universal Power Adapters Features & Benefits
Compatiblity
Adapter tips
Tips are included to connect to most available notebook computer models.
Convenience
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Automobile Adapter
Charge and power your devices through a single cigarette lighter receptacle.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
2
Physical
Maximum Height
136MM, 13.6CM
Maximum Width
54MM, 5.44CM
Maximum Depth
32MM, 3.24CM
Net Weight
0.36KG
Shipping weight
0.8KG
Shipping Height
248MM, 24.78CM
Shipping Width
83MM, 8.26CM
Shipping Depth
184MM, 18.42CM
SCC Codes
20731304236256
Conformance
Approvals
C-Tick, CE, FCC part 15 class B, GS Mark, NOM, RTCA 160D sec21, TÜV, VCCI class B
Standard warranty
2 years repair or replace