APC USB Wi-Fi Device
New
-
Wireless communication accessory supporting the reliability, performance and security requirements of IT infrastructures.Compatible with Network Management Card ...
AP9834 Features
APC USB Wi-Fi Device
Wireless communication accessory supporting the reliability, performance and security requirements of IT infrastructures.
Compatible with Network Management Card 3 only - SmartSlot (AP9641, AP9643), Pre-installed or Embedded.
UPS Network Management Cards Features & Benefits
Total cost of Ownership
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Marketing features
Remote device management
Enable management of your UPS by connecting it directly to the network.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Protection
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Password security
User-selectable password with strong password rules and reset password mechanism.
Network Shutdown
Reliable network-based shutdown of multiple servers
Availability
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Manageability
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa
Physical
Maximum Height
8MM, 0.75CM
Maximum Width
20MM, 2.0CM
Maximum Depth
40MM, 4.0CM
Net Weight
0.01KG
Shipping weight
0.02KG
Shipping Height
13MM, 1.3CM
Shipping Width
235MM, 23.5CM
Shipping Depth
142MM, 14.2CM
Color
Black
Conformance
Standard warranty
2 Year repair or replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS