APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V

APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Left
APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Left
APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Left
APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Left
APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Straight
APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Left
APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Left
APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V Front Straight
  • Includes: User manual

View Product Overview

SYXR2B4I Features

APC Symmetra XR Frame w/2 SYBATT Scalable to 4, 220-/240V
Includes: User manual
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
2
Battery mounting
Enclosed battery cabinet
Battery Placement
External frame
Battery Slots Empty
2
Expected Battery Life (years)
3 - 5
RBC Quantity
2

Physical

Maximum Height
490MM, 49.02CM
Maximum Width
610MM, 60.96CM
Maximum Depth
686MM, 68.58CM
Net Weight
90.91KG
Shipping weight
133.18KG
Shipping Height
686MM, 68.58CM
Shipping Width
610MM, 60.96CM
Shipping Depth
490MM, 49.02CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
C-Tick, CE, EN 50091-2, VDE
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services