APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19

APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19 Front Left
RoHS
  • Accessory solutions to tailor the Symmetra to meet your specific needs

View Product Overview

SYPD4 Features

Key Features

Output Connections
(8) IEC 60320 C13
APC Symmetra RM 220-240V Backplate Kit w/(8) IEC320 C13 & (2) IEC320 C19
Accessory solutions to tailor the Symmetra to meet your specific needs

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
152MM, 15.2CM
Maximum Depth
51MM, 5.1CM
Net Weight
1.82KG
Shipping weight
2.28KG
Shipping Height
218MM, 21.8CM
Shipping Width
137MM, 13.7CM
Shipping Depth
193MM, 19.3CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Approvals
C-Tick, CE, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services