APC Symmetra RM 2-6kVA 230V Hardwire Kit

APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
APC Symmetra RM 2-6kVA 230V Hardwire Kit Front Left
  • Accessory solutions to tailor the Symmetra to meet your specific needs

  • Includes: Installation guide

View Product Overview

SYPD9 Features

Key Features

Output Connections
(1) Hard wire 3-wire (H N + E)
Nominal Output Voltage
230V
APC Symmetra RM 2-6kVA 230V Hardwire Kit
Accessory solutions to tailor the Symmetra to meet your specific needs
Includes: Installation guide

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Net Weight
1.82KG
Shipping weight
2.27KG
Shipping Height
218MM, 21.8CM
Shipping Width
137MM, 13.7CM
Shipping Depth
193MM, 19.3CM

Conformance

Standard warranty
2 years

Options

Services