APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B

APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Left
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Left
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Left
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Right
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Straight
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Back
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Left
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Right
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Front Straight
APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B Back
RoHS
  • A compact classic battery cabinet for the Symmetra PX 96/160 UPS. Please click here for additional runtime information.

View Product Overview

SYPBV96K160HB Features

APC Symmetra PX 96/160kW Value Battery Cabinet with Classical Batteries B
A compact classic battery cabinet for the Symmetra PX 96/160 UPS. Please click here for additional runtime information.

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Honduras, Croatia, Haiti, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Pakistan, Puerto Rico, Paraguay, Qatar, Réunion, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
384 V

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
32
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Exide
Battery blocks per string
32
Battery Design Life
8 - 10

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
712MM, 71.2CM
Maximum Depth
850MM, 85.0CM
Net Weight
1025.0KG
Shipping weight
1045.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
960MM, 96.0CM
Shipping Depth
980MM, 98.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
C-Tick, CE, IEC 62040-1-1
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant

Options

Services