APC Symmetra LX module CTO kit- XR3 Frame

APC Symmetra LX module CTO kit- XR3 Frame Front Left
APC Symmetra LX module CTO kit- XR3 Frame Front Left
APC Symmetra LX module CTO kit- XR3 Frame Front Left
APC Symmetra LX module CTO kit- XR3 Frame Front Left
APC Symmetra LX module CTO kit- XR3 Frame Front Left
APC Symmetra LX module CTO kit- XR3 Frame Front Left
  • Accessory solutions to tailor the Symmetra to meet your specific needs

View Product Overview

SYAOPT2XR3 Features

APC Symmetra LX module CTO kit- XR3 Frame
Accessory solutions to tailor the Symmetra to meet your specific needs

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
381MM, 38.1CM
Maximum Width
305MM, 30.5CM
Maximum Depth
6MM, 0.6CM
Net Weight
0.05KG
Shipping weight
0.2KG
Shipping Height
381MM, 38.1CM
Shipping Width
6MM, 0.6CM
Shipping Depth
305MM, 30.5CM

Conformance

Standard warranty
2 years repair or replace

Options

Services