APC Smart-UPS VT Parallel Maintenance Bypass Kit

APC Smart-UPS VT Parallel Maintenance Bypass Kit Front Left
APC Smart-UPS VT Parallel Maintenance Bypass Kit Front Left
APC Smart-UPS VT Parallel Maintenance Bypass Kit Front Left
APC Smart-UPS VT Parallel Maintenance Bypass Kit Front Left
APC Smart-UPS VT Parallel Maintenance Bypass Kit Front Left
APC Smart-UPS VT Parallel Maintenance Bypass Kit Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation guide, Mounting hardware

View Product Overview

SUVTOPT010 Features

APC Smart-UPS VT Parallel Maintenance Bypass Kit
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
70MM, 7.0CM
Maximum Width
470MM, 47.0CM
Maximum Depth
230MM, 23.0CM
Net Weight
1.73KG
Shipping weight
1.91KG
Shipping Height
203MM, 20.3CM
Shipping Width
279MM, 27.9CM
Shipping Depth
483MM, 48.3CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services