APC Smart-UPS VT Input Breaker for 40kVA/400V UPS

APC Smart-UPS VT Input Breaker for 40kVA/400V UPS Front Left
APC Smart-UPS VT Input Breaker for 40kVA/400V UPS Front Left
APC Smart-UPS VT Input Breaker for 40kVA/400V UPS Front Left
APC Smart-UPS VT Input Breaker for 40kVA/400V UPS Front Left
APC Smart-UPS VT Input Breaker for 40kVA/400V UPS Front Left
APC Smart-UPS VT Input Breaker for 40kVA/400V UPS Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation guide, User manual

View Product Overview

SUVTOPT111 Features

APC Smart-UPS VT Input Breaker for 40kVA/400V UPS
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide, User manual

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
90MM, 9.0CM
Maximum Depth
70MM, 7.0CM
Net Weight
2.9KG
Shipping weight
2.89KG
Shipping Height
130MM, 13.01CM
Shipping Width
90MM, 8.99CM
Shipping Depth
70MM, 7.01CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services