APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability

APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Straight
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Straight
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Left
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Straight
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability Front Straight
  • Please refer to the Galaxy VS range for replacements.

  • Includes: Bolt down brackets, CD with software, Installation guide, Network management card, Power modules ship installed, User manual

View Product Overview

SUVTP15KH Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (12000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
12.0kWatts / 15.0kVA
Output Connections
(1) Screw terminals (Battery Backup)
(1) Hard wire 4-wire (3P + E) (Battery Backup)
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Maximum Input Current
21.0A
APC Smart-UPS VT 15kVA 400V, w/Internal Maintenance Bypass & Parallel Capability
Please refer to the Galaxy VS range for replacements.
Includes: Bolt down brackets, CD with software, Installation guide, Network management card, Power modules ship installed, User manual
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Smart-UPS VT Features & Benefits

Total cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.

Marketing features

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

Programmable frequency
Ensures compatibility with different input frequencies.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Intelligent Card Slot
Customize UPS capabilities with management cards.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.

Availability

Scalable runtime
Allows additional run time to be quickly added as needed.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Hong Kong SAR China, Croatia, Hungary, Indonesia, Israel, India, Iraq, Iceland, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
12.0kWatts / 15.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Other Output Voltages
380 V, 415 V
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Maximum Output Current
24
Bypass
Built-in maintenance bypass, Built-in static bypass

Input

Input frequency
47 - 70 Hz Auto-sensing
Input voltage range for main operations
304 - 477V
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
External battery system
Replacement Battery
Expected Battery Life (years)
3 - 5

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, SUVTPCOM
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
823MM, 82.3CM
Maximum Width
352MM, 35.2CM
Maximum Depth
813MM, 81.3CM
Net Weight
134.0KG
Shipping weight
173.0KG
Shipping Height
1290MM, 129.0CM
Shipping Width
1110MM, 111.0CM
Shipping Depth
720MM, 72.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
54.0dBA
Online thermal dissipation
1928.0BTU/hr
Protection Class
IP20

Conformance

Approvals
C-Tick, CE
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services