APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower

APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Left
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Left
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Left
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Right
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Straight
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Back
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Left
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Right
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Front Straight
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower Back
  • Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options

  • Includes: Rack mounting brackets, Vertical mounting brackets

View Product Overview

SRTL180RM2UBP Features

Key Features

Rack Height
2U
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower
Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options
Includes: Rack mounting brackets, Vertical mounting brackets

Smart-UPS Ultra Features & Benefits

Adaptability

Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Rack/Tower mounting convertible
Save extra effort or investment when migrating from tower to rack-mount environment, with auto-rotating LCD and smart installation kits.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Live-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
Best-in-Class compact design
Enables flexible applications for edge computing with highest power density and energy density, and multiple mounting options
Scalable runtime
Allows additional run time to be quickly added as needed.
Long lifetime of batteries
Increases availability by saving the time and effort on battery replacements during the whole usage time.

Serviceability

Battery management system
Provide real time monitoring and protection of lithium-ion batteries in service. Battery state of charge (SOC) and state of health (SOH) is precisely reflected in UPS control and service in field.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
High resolution LCD with virtual touch keys
Quickly understand unit and power status with clear indications.

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bahrain, Benin, Bolivia, Brazil, Belarus, Canada, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Ecuador, Estonia, Egypt, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Greece, Guatemala, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, El Salvador, Togo, Thailand, Tajikistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Venezuela, Vietnam, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
180 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Expected Battery Life (years)
10
RBC Quantity
2

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
724MM, 72.4CM
Net Weight
32.4KG
Shipping weight
42.0KG
Shipping Height
392MM, 39.2CM
Shipping Width
585MM, 58.5CM
Shipping Depth
984MM, 98.4CM
Color
Silver

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters

Conformance

Approvals
UL 1973
Standard warranty
5 years

Options

Services