APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit

APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Right
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Back
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Back
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Left
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Right
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Front Straight
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Back
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit Back
RoHS
  • Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options

  • Includes: 2P-3P connector, Earth terminal block, Front cover, Rail extension, Stabilization feet, Temperature sensor, USB cable

View Product Overview

SRTL5KRM2UI-HW Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (5000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
5.0kWatts / 5.0kVA
Rack Height
2U
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E)
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit
Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options
Includes: 2P-3P connector, Earth terminal block, Front cover, Rail extension, Stabilization feet, Temperature sensor, USB cable

Smart-UPS Ultra Features & Benefits

Manageability

High resolution LCD with virtual touch keys
Quickly understand unit and power status with clear indications.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Adaptability

Rack/Tower mounting convertible
Save extra effort or investment when migrating from tower to rack-mount environment, with auto-rotating LCD and smart installation kits.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Serviceability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery management system
Provide real time monitoring and protection of lithium-ion batteries in service. Battery state of charge (SOC) and state of health (SOH) is precisely reflected in UPS control and service in field.

Availability

Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Long lifetime of batteries
Increases availability by saving the time and effort on battery replacements during the whole usage time.
Best-in-Class compact design
Enables flexible applications for edge computing with highest power density and energy density, and multiple mounting options
Scalable runtime
Allows additional run time to be quickly added as needed.
Live-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Italy, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Tunisia, Turkey, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
5.0kWatts / 5.0kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
180 - 275 Adjustable (half load)V
Other Input Voltages
220 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
1.5hour(s)
Nominal Battery Voltage
180 V
Expected Battery Life (years)
8 - 10
RBC Quantity
1
Battery Charge Power (Watts)
600 Watts

Communications & Management

Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
1260Joules

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
701MM, 70.1CM
Net Weight
29.2KG
Shipping weight
38.5KG
Shipping Height
392MM, 39.2CM
Shipping Width
585MM, 58.5CM
Shipping Depth
984MM, 98.4CM
Color
Silver

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
931.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, CE Mark, EN/IEC 62040-1, UKCA
Standard warranty
5 years

Sustainable Offer Status

Other Environmental Compliance
China RoHS

Options

Services