APC Smart-UPS Ultra Lithium-Ion Battery Pack 1U
-
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
-
Includes: Rack mounting brackets, Vertical mounting brackets
SRTL50RMBP1U-LI Features
Key Features
Rack Height
1U
APC Smart-UPS Ultra Lithium-Ion Battery Pack 1U
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Rack mounting brackets, Vertical mounting brackets
Smart-UPS Battery Systems Features & Benefits
Availability
Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Product Distribution
United Arab Emirates, Albania, Argentina, Austria, Australia, Bosnia & Herzegovina, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iceland, Italy, South Korea, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Malta, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa
Output
Battery Output Voltage
50 V
Batteries & Runtime
Battery type
Li-Ion (Lithium-Ion)
Expected Battery Life (years)
8 - 10
Physical
Maximum Height
43MM, 4.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
560MM, 56.0CM
Net Weight
19.5KG
Shipping weight
24.49KG
Shipping Height
198MM, 19.8CM
Shipping Width
564MM, 56.4CM
Shipping Depth
764MM, 76.4CM
Color
Silver
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
5 years
Sustainable Offer Status
Other Environmental Compliance
China RoHS