APC Smart-UPS SRT Extension Cable for External Battery Packs 8/10kVA UPS, 192VDC, 15ft

APC Smart-UPS SRT Extension Cable for External Battery Packs 8/10kVA UPS, 192VDC, 15ft Front Left
APC Smart-UPS SRT Extension Cable for External Battery Packs 8/10kVA UPS, 192VDC, 15ft Front Left
APC Smart-UPS SRT Extension Cable for External Battery Packs 8/10kVA UPS, 192VDC, 15ft Front Left
APC Smart-UPS SRT Extension Cable for External Battery Packs 8/10kVA UPS, 192VDC, 15ft Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs.

  • Includes: Installation guide

View Product Overview

SRT003 Features

APC Smart-UPS SRT Extension Cable for External Battery Packs 8/10kVA UPS, 192VDC, 15ft
Accessory solutions to tailor the Smart-UPS to meet your specific needs.
Includes: Installation guide
  • Cord Management
    To help organize power cords.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
76MM, 7.6CM
Maximum Width
406MM, 40.6CM
Maximum Depth
508MM, 50.8CM
Net Weight
4.26KG
Shipping weight
4.49KG
Shipping Height
102MM, 10.2CM
Shipping Width
559MM, 55.9CM
Shipping Depth
457MM, 45.7CM

Conformance

Standard warranty
2 years

Options

Services