APC Smart-UPS SMTL Tower Mounting Stabilizing Feet for Smart-UPS SMTL 750VA/1000VA
SMTL2USF Features
APC Smart-UPS SMTL Tower Mounting Stabilizing Feet for Smart-UPS SMTL 750VA/1000VA
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Product Distribution
United Arab Emirates, Albania, Argentina, Austria, Australia, Bosnia & Herzegovina, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Georgia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, South Korea, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Malta, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa
Physical
Maximum Height
142MM, 14.2CM
Maximum Width
164MM, 16.4CM
Maximum Depth
216MM, 21.6CM
Net Weight
0.36KG
Shipping weight
0.36KG
Shipping Height
131MM, 13.1CM
Shipping Width
161MM, 16.1CM
Shipping Depth
212MM, 21.2CM
Conformance
Standard warranty
1 year repair or replace