APC Smart-UPS RT Deep Battery and Comms Cable Kit, 5kVA, 600mm, X438 only

APC Smart-UPS RT Deep Battery and Comms Cable Kit, 5kVA, 600mm, X438 only Front Left
APC Smart-UPS RT Deep Battery and Comms Cable Kit, 5kVA, 600mm, X438 only Front Left
APC Smart-UPS RT Deep Battery and Comms Cable Kit, 5kVA, 600mm, X438 only Front Left
APC Smart-UPS RT Deep Battery and Comms Cable Kit, 5kVA, 600mm, X438 only Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs.

View Product Overview

SURT026 Features

APC Smart-UPS RT Deep Battery and Comms Cable Kit, 5kVA, 600mm, X438 only
Accessory solutions to tailor the Smart-UPS to meet your specific needs.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
19MM, 1.9CM
Maximum Width
51MM, 5.1CM
Maximum Depth
3000MM, 300.0CM
Net Weight
0.91KG
Shipping weight
1.14KG
Shipping Height
108MM, 10.8CM
Shipping Width
219MM, 21.9CM
Shipping Depth
318MM, 31.8CM

Conformance

Standard warranty
1 year (parts only)

Options

Services