APC Smart-UPS RM 3000VA, 230V, 8x IEC 60320 C13 & 2x IEC Jumpers & 2x IEC 60320 C19, battery shipped separately
-
Proven Industrial UPS power protection for control applications and harsh environments.
-
Includes: CD with software, Smart UPS signalling RS-232 cable, User manual
SURTD3KUXLI Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (2100 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
2.1kWatts
/ 3.0kVA
Rack Height
3U
Output Connections
(8)
IEC 60320 C13
(Battery Backup)
(2)
IEC 60320 C19
(Battery Backup)
(2)
IEC Jumpers
(Battery Backup)
(8)
IEC 320 C13
(Battery Backup)
(2)
IEC 320 C19
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
BS1363A British, IEC 60320 C20, Schuko CEE 7 / EU1-16P
Cord Length
2.4meters
APC Smart-UPS RM 3000VA, 230V, 8x IEC 60320 C13 & 2x IEC Jumpers & 2x IEC 60320 C19, battery shipped separately
Proven Industrial UPS power protection for control applications and harsh environments.
Includes: CD with software, Smart UPS signalling RS-232 cable, User manual
Industrial UPS Features & Benefits
Adaptability
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Availability
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Manageability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
Serviceability
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
Afghanistan, Australia, Germany, Denmark, Fiji, Hong Kong SAR China, Indonesia, Cambodia, South Korea, Myanmar (Burma), Malaysia, New Zealand, Philippines, Singapore, Vietnam
Output
Max Configurable Power (Watts)
2.1kWatts
/ 3.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
160 - 280V
Number of Power Cords
1
Other Input Voltages
220 V, 240 V
Batteries & Runtime
Battery type
Lead-acid battery
Included Battery Modules
2
Typical recharge time
2.5hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
382 Watts
Extendable Run Time
1
Runtime
Efficiency
Communications & Management
Interface Port(s)
RJ-45 Serial, Smart-Slot
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1
Surge Protection and Filtering
Surge energy rating
555Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
432MM, 43.2CM
Maximum Width
130MM, 13.0CM
Maximum Depth
660MM, 66.0CM
Net Weight
54.55KG
Shipping weight
63.64KG
Shipping Height
347MM, 34.7CM
Shipping Width
980MM, 98.0CM
Shipping Depth
603MM, 60.3CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
609.0BTU/hr
Protection Class
IP20
Conformance
Approvals
BSMI, C-Tick, CE, CSA, GOST, JEON, VCCI, VDE
Standard warranty
2 years repair or replace