APC Smart-UPS On-Line, 1000VA, Lithium-ion, Rackmount 4U, 230V, 8x C13 IEC outlets, Network Card, Extended long runtime, Rail kit included
-
High density, double-conversion on-line power protection with long runtime with NMC
SRTL1000RM4UXLI-NC Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (900 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
900 Watts
/ 1.0kVA
Rack Height
4U
Output Connections
(8)
IEC 60320 C13
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
1.8meters
APC Smart-UPS On-Line, 1000VA, Lithium-ion, Rackmount 4U, 230V, 8x C13 IEC outlets, Network Card, Extended long runtime, Rail kit included
High density, double-conversion on-line power protection with long runtime with NMC
-
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
-
Lithium-ion battery
Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
-
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Smart-UPS On-Line Features & Benefits
Protection
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Serviceability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Adaptability
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Scalable runtime
Allows additional run time to be quickly added as needed.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Manageability
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LED status indicators
Quickly understand unit and power status with visual indicators.
Marketing features
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Product Distribution
United Arab Emirates, Albania, Argentina, Austria, Australia, Bosnia & Herzegovina, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iceland, Italy, South Korea, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Malta, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa
Output
Max Configurable Power (Watts)
900 Watts
/ 1.0kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in bypass
Input
Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
160 - 275V
Number of Power Cords
1
Other Input Voltages
220 V
Batteries & Runtime
Battery type
Li-Ion (Lithium-Ion)
Nominal Battery Voltage
48 V
Expected Battery Life (years)
5 - 10
Battery Charge Power (Watts)
103 Watts
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
2400
Runtime
Communications & Management
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
340Joules
Physical
Maximum Height
85MM, 8.5CM
Maximum Width
432MM, 43.2CM
Maximum Depth
560MM, 56.0CM
Net Weight
13.7KG
Shipping weight
21.0KG
Shipping Height
245MM, 24.5CM
Shipping Width
600MM, 60.0CM
Shipping Depth
810MM, 81.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
50.0dBA
Online thermal dissipation
400.0BTU/hr
Protection Class
IP20
Conformance
Approvals
CE, CE Mark, UK PSTI
Standard warranty
5 year repair or replace
Sustainable Offer Status
Other Environmental Compliance
China RoHS