APC Smart-UPS Line Interactive 3000VA, Lithium-ion, Rack, 2U, 230V, 8x IEC C13 + 1x IEC C19, SmartConnect, w/Network Management Card, AVR, LCD
-
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...
-
Includes: Ethernet patch cable, Rack mounting brackets, Rack mounting support rails, Screw, USB cable, Washer
SMTL3000RMI2UCNC Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (2700 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
2.7kWatts
/ 3.0kVA
Rack Height
2U
Output Connections
(1)
IEC 60320 C19
(Battery Backup)
(8)
IEC 60320 C13
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C20
APC Smart-UPS Line Interactive 3000VA, Lithium-ion, Rack, 2U, 230V, 8x IEC C13 + 1x IEC C19, SmartConnect, w/Network Management Card, AVR, LCD
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: Ethernet patch cable, Rack mounting brackets, Rack mounting support rails, Screw, USB cable, Washer
Smart-UPS Features & Benefits
Adaptability
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Availability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Manageability
Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS conditions.
Serviceability
Resettable circuit breakers
Enables a quick recovery from overload events.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Marketing features
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
United Arab Emirates, Albania, Austria, Australia, Bosnia & Herzegovina, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Georgia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Israel, Iceland, Italy, South Korea, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Malta, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Ukraine, Vietnam, South Africa
Output
Max Configurable Power (Watts)
2.7kWatts
/ 3.0kVA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
6 ms typical : 10 ms maximum
Input
Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
160 - 286V
Type of Input Protection Required
Circuit breaker
Other Input Voltages
220 V, 240 V
Batteries & Runtime
Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
2hour(s)
Replacement Battery
RBC Quantity
1
Battery Charge Power (Watts)
216 Watts
Runtime
Efficiency
Communications & Management
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1
Surge Protection and Filtering
Surge energy rating
739Joules
Physical
Maximum Height
86MM, 8.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
683MM, 68.3CM
Net Weight
33.3KG
Shipping weight
41.5KG
Shipping Height
458MM, 45.8CM
Shipping Width
600MM, 60.0CM
Shipping Depth
980MM, 98.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 7620meters
Audible noise at 1 meter from surface of unit
55.0dBA
Protection Class
IP20
Conformance
Approvals
UK PSTI
Standard warranty
5 year repair or replace