APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD

APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Left
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Left
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Left
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Straight
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Straight
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Back
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Back
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Left
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Straight
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Front Straight
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Back
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD Back
  • Intelligent and efficient power protection enabling multi-regional deployment.

  • Includes: User manual

View Product Overview

SMT2200R2X167 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1980 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.98kWatts / 2.2kVA
Output Connections
(10) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD
Intelligent and efficient power protection enabling multi-regional deployment.
Includes: User manual

Global Deployment Features & Benefits

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Serviceability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Manageability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
1.98kWatts / 2.2kVA
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz For 50 Hz nominal Sync to mains
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
100 - 290 (120...230 V)V
Number of Power Cords
4

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
30 Watts

Communications & Management

Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Audible Alarm
Alarm on 25 alarm conditions
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
1366Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
683MM, 68.3CM
Net Weight
42.4KG
Shipping weight
49.73KG
Shipping Height
254MM, 25.4CM
Shipping Width
600MM, 60.0CM
Shipping Depth
980MM, 98.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3000meters
Storage Temperature
-20 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
55.0dBA

Conformance

Approvals
CSA, FCC part 15 class A
Standard warranty
3 years repair or replace (excluding battery) and 2 years for battery

Options

Services