APC Smart-UPS DP 10KVA 230V

APC Smart-UPS DP 10KVA 230V Front Left
APC Smart-UPS DP 10KVA 230V Front Left
APC Smart-UPS DP 10KVA 230V Front Left
APC Smart-UPS DP 10KVA 230V Front Left
APC Smart-UPS DP 10KVA 230V Back
APC Smart-UPS DP 10KVA 230V Back
APC Smart-UPS DP 10KVA 230V Application
APC Smart-UPS DP 10KVA 230V Miscellaneous
APC Smart-UPS DP 10KVA 230V Front Left
APC Smart-UPS DP 10KVA 230V Front Left
APC Smart-UPS DP 10KVA 230V Back
APC Smart-UPS DP 10KVA 230V Back
APC Smart-UPS DP 10KVA 230V Application
APC Smart-UPS DP 10KVA 230V Miscellaneous
  • Performance power protection for centralized servers, midrange systems and business critical servers

  • Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

View Product Overview

SUDP10000I Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (10000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
10.0kWatts / 10.0kVA
Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard Wire 3-wire
APC Smart-UPS DP 10KVA 230V
Performance power protection for centralized servers, midrange systems and business critical servers
Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Smart-UPS DP Features & Benefits

Economy

Environmental Protection
A smaller monthly electric bill is visible proof of the energy conservation offered by this product which results in less pollution as you use less power and reduce the CO2 emitted from the power plant. In the event of fire, no halogen gases are emitted. All SUDP systems are manufactured almost entirely with recyclable materials. Moreover, all packaging material is made with recyclable materials to conserve natural resources and is developed under ISO14000 certification.
Full rated output available in KW
The Smart-UPS DP is rated in real power; meaning that 10 kVA equals 10 kW of output when supporting a power factor corrected load.
Input Power Factor Correction
This product has a power factor corrected input side ensuring that the input power factor is always 1 regardless of load and mains voltage. A power factor of 1 minimizes installation costs by allowing the use of smaller cables and smaller fuses.
Designed and manufactured under ISO9001 / ISO14001 certification
APC's solution complies with ISO 9001 Quality standards, and ISO 14001 Environmental standards.

Availability

Automatic self-test
Biweekly testing of all internal components, including the battery, ensures your UPS is ready when you need it.
Built-in automatic bypass
Ensures seamless power to the loads even in the event of an electronics failure or an overload condition
Extendable Run Time
Meet long run-time needs.

Reliability

Intelligent battery management
The controller features battery monitoring and temperature compensated battery charging. This ensures control of the battery capacity in cyclic intervals and charging under optimized conditions. The result is a higher system reliability and prolonged battery lifetime.
Lightning and Surge Protection
When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
Delta Conversion On-line Technology
Provides greater performance, filtering, reliability and efficiency than double conversion, on-line UPS units.
Network-grade line conditioning
Full time EMI/RFI filters prevent line noise from causing data errors
Full rated output available in KW
This provides 25% more real power for the mission critical loads. Power factor ratings of power supplies have increased recently which place much higher demands on the UPS for the real power. Typical UPS are rated for 0.65 to 0.75 power factor. Smart-UPS DP is rated to deliver power factor of 1. This translates to more use-able real power for your mission critical application.

Manageability

Software
PowerChute Business Edition, departmental-level UPS management software, provides safe system shutdown and UPS management for servers and workstations.
Web Management
This Web-empowered technology enables administrators to complete a variety of tasks via APC’s Web site, including troubleshooting potential problems and proactively updating their UPSs power management features with-in PowerChute. It gives the user a link back to APC to aid in diagnosing/ordering/replacing a bad battery, provides upgrade information, and assists the user with warranty registration. (These features are not available on the SU420NET/620NET models).
Multiple System Shutdown
APC provides a reliable, centralized power protection solution that is easy to install and manage. When an APC UPS is protecting multiple computer systems, Multiple System Shutdown enables the UPS to communicate reliably with all servers connected and provides gentle, unattended shutdown during an extended power outage.
Out-of-Band Management
The Out-of-band Management Card works with external modem to provide out-of-band UPS management for Smart-UPS DP, allowing the customer to reboot a distant locked-up device through out-of-band modem link. The customer can also determine UPS status, diagnose power problems and configure UPS settings even when LAN communications are not available. The Out-of-band Management Card can even page the customer in event of a power event.
Audible alarms
Audible alarms alert you to changes in operating environment and battery conditions. Some alarms are software configurable and most can also be suppressed or delayed to eliminate nuisance alarms.
Built-in SmartSlot
These products are equipped with a built-in SmartSlot allowing you to implement various UPS Accessory cards to customize and enhance the management of your Smart-UPS. Optional accessories allow you to remotely reboot individual devices, monitor ambient temperature and humidity and work with Emergency Power-Off (EPO) systems. (SmartSlot option not available on SU420NET/SU620NET models)

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
10.0kWatts / 10.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Output Frequency (not synced)
50
Load Crest Factor
up to 5 : 1
Waveform type
Sine wave
Bypass
Internal Bypass (Automatic and Manual), Optional External Bypass

Input

Input frequency
50 Hz +/- 3 Hz
Input voltage range for main operations
195 - 253V
Number of Power Cords
1
Efficiency at Full Load
95.0 %
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3.5hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
954 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
650MM, 65.0CM
Maximum Width
315MM, 31.5CM
Maximum Depth
610MM, 61.0CM
Net Weight
138.18KG
Shipping weight
152.0KG
Shipping Height
876MM, 87.6CM
Shipping Width
457MM, 45.7CM
Shipping Depth
775MM, 77.5CM
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
1705.0BTU/hr

Conformance

Approvals
C-tick, CE, EN 50091-1, EN 50091-2, VDE
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services