APC Smart-UPS Battery Pack 24V, 3360VAh

APC Smart-UPS Battery Pack 24V, 3360VAh Front Left
APC Smart-UPS Battery Pack 24V, 3360VAh Front Left
APC Smart-UPS Battery Pack 24V, 3360VAh Front Left
APC Smart-UPS Battery Pack 24V, 3360VAh Front Left
APC Smart-UPS Battery Pack 24V, 3360VAh Front Straight
APC Smart-UPS Battery Pack 24V, 3360VAh Back
APC Smart-UPS Battery Pack 24V, 3360VAh Back
APC Smart-UPS Battery Pack 24V, 3360VAh Back
APC Smart-UPS Battery Pack 24V, 3360VAh Front Left
APC Smart-UPS Battery Pack 24V, 3360VAh Front Left
APC Smart-UPS Battery Pack 24V, 3360VAh Front Straight
APC Smart-UPS Battery Pack 24V, 3360VAh Back
APC Smart-UPS Battery Pack 24V, 3360VAh Back
APC Smart-UPS Battery Pack 24V, 3360VAh Back
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: User manual

View Product Overview

UXBP24 Features

APC Smart-UPS Battery Pack 24V, 3360VAh
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: User manual
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
24 V

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1

Physical

Maximum Height
310MM, 31.0CM
Maximum Width
447MM, 44.7CM
Maximum Depth
754MM, 75.4CM
Net Weight
127.28KG
Shipping weight
142.42KG
Shipping Height
432MM, 43.2CM
Shipping Width
508MM, 50.8CM
Shipping Depth
838MM, 83.8CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services