APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker

APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker Front Left
APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker Front Left
APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker Front Left
APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker Front Left
APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker Front Left
APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker Front Left
  • 3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities

  • Includes: Installation guide, Triple chassis for 3 SmartSlots, User manual, Web/SNMP management card

View Product Overview

SL10KHB0X392 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (10000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
10.0kWatts / 10.0kVA
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + N), Hard wire 4-wire (3P + PEN), Hard wire 5-wire (3P + N + E)
APC Silcon 10kW 400V UPS w/ 1 Battery Drawer w/ RAL 2003/ Build in DC breaker
3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities
Includes: Installation guide, Triple chassis for 3 SmartSlots, User manual, Web/SNMP management card

Silcon Features & Benefits

Marketing features

Input Power Factor Correction
Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Locking cabinet
Prevents unauthorized access to the UPS.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Availability

Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
200% overload capability
The APC Silcon Series has the ability to supply 200% overload in normal operation for a period of 60 seconds. This enables the system to handle inrush currents, sudden peak loads and output faults without transitioning to bypass. The result is increased availability.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Audible alarms
Provides notification of changing utility power and UPS conditions.

Total cost of Ownership

Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
10.0kWatts / 10.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
Unlimited
Topology
Delta conversion on-line
Waveform type
Sine wave
Bypass
Built-in static bypass

Input

Input frequency
50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 %, 60 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 %
Input voltage range for main operations
323 - 437 (380 V), 323 - 437 (380 V) Adjustable, 340 - 460 (400 V), 340 - 460 (400 V) Adjustable, 353 - 477 (415 V), 357 - 477 (415 V) AdjustableV
Number of Power Cords
1
Efficiency at Full Load
95.0 %
Input Power Factor at Full Load
0.99

Communications & Management

Interface Port(s)
Contact Closure, DB-25 RS-232
Control panel
Multifunction LCD status and control console
Audible Alarm
Beep for each 52 alarm conditions
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1400MM, 140.0CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
192.27KG
Shipping weight
214.1KG
Shipping Height
1600MM, 160.0CM
Shipping Width
1100MM, 110.0CM
Shipping Depth
900MM, 90.0CM
Color
Orange

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
52.0dBA
Online thermal dissipation
1842.0BTU/hr
Protection Class
IP30, IP31 optional

Conformance

Approvals
C-Tick, CE, EN 50091-1, EN 50091-2, ISO 14001, ISO 9001, TÜV
Standard warranty
1 year repair or replace

Options

Services