APC Silcon 10kW 400V Spare Part Kit Level 4

APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
APC Silcon 10kW 400V Spare Part Kit Level 4 Front Left
  • This parts kit contains spare parts applicable to the APC product model shown

View Product Overview

SL10KH-SPL4 Features

APC Silcon 10kW 400V Spare Part Kit Level 4
This parts kit contains spare parts applicable to the APC product model shown

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
762MM, 76.2CM
Maximum Width
1067MM, 106.68CM
Maximum Depth
1219MM, 121.92CM
Net Weight
102.27KG

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
ISO 14001, ISO 9001
Standard warranty
1 year (parts only)

Options

Services