APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 230V
-
Extended run power protection for servers, networks, and telecommunications
-
Includes: Installation guide, User manual
SYBFXR9RMI Features
Key Features
Rack Height
13U
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 230V
Extended run power protection for servers, networks, and telecommunications
Includes: Installation guide, User manual
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
Modular design
Enables IT projects that were previously infeasible or cost-prohibitive.
-
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Panasonic
Battery Slots Empty
9
Expected Battery Life (years)
3 - 5
RBC Quantity
9
Physical
Maximum Height
602MM, 60.2CM
Maximum Width
483MM, 48.3CM
Maximum Depth
726MM, 72.6CM
Net Weight
50.91KG
Shipping weight
72.73KG
Shipping Height
914MM, 91.4CM
Shipping Width
997MM, 99.7CM
Shipping Depth
599MM, 59.9CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Conformance
Approvals
BSMI, EN 50091-1, EN 50091-2, EN 60950, IEC 60950, VCCI, VDE
Standard warranty
2 years repair or replace