APC SS SNMP Adapter-Token Ring
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Device-level secure remote monitoring and management of your critical power and cooling infrastructure, giving you mission critical visibility.
-
Includes: CD with software, User manual
AP9603 Features
APC SS SNMP Adapter-Token Ring
Device-level secure remote monitoring and management of your critical power and cooling infrastructure, giving you mission critical visibility.
Includes: CD with software, User manual
-
SNMP management
Monitor and manage a device using industry standard protocol.
-
Telnet management
Full-featured UPS management via a Telnet Console.
UPS Network Management Cards Features & Benefits
Marketing features
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Remote device management
Enable management of your UPS by connecting it directly to the network.
Manageability
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Total cost of Ownership
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Protection
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Network Shutdown
Reliable network-based shutdown of multiple servers
Password security
User-selectable password with strong password rules and reset password mechanism.
Availability
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
38MM, 3.81CM
Maximum Width
121MM, 12.07CM
Maximum Depth
108MM, 10.8CM
Net Weight
0.2KG
Shipping weight
0.91KG
Shipping Height
73MM, 7.26CM
Shipping Width
229MM, 22.86CM
Shipping Depth
165MM, 16.51CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
C-Tick, CE, DOC/Industry Canada, EN 55022 class A, EN 55024, EN 55082, FCC part 15 class A, VCCI
Standard warranty
2 years repair or replace