APC SERVICE BYPASS PDU, 230V 16AMP W/ (6) IEC C13 AND (1) C19
-
Extremely reliable service bypass panels designed for APC Smart-UPS and Symmetra UPS products.
-
Includes: Rack mounting brackets, User manual
SBP3000RMI Features
Key Features
Rack Height
2U
Output Connections
(6)
IEC 60320 C13
(1)
IEC Jumpers
(1)
IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C20
Cord Length
2.5meters
APC SERVICE BYPASS PDU, 230V 16AMP W/ (6) IEC C13 AND (1) C19
Extremely reliable service bypass panels designed for APC Smart-UPS and Symmetra UPS products.
Includes: Rack mounting brackets, User manual
-
Quick Transfer Rate
Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
-
Wrap Around System Bypass
(3) Breaker maintenance bypass panel to isolate the UPS from the critical load
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Efficiency at Full Load
99 % %
Always on Outlets
7
Overload Protection
Yes
Cord Length
1meters
Maximum Total Current Draw
16
Input
Input frequency
50/60 Hz
Acceptable Input Voltage
220 - 240VAC
Number of Power Cords
1
Efficiency at Full Load
99 % %
Load Power Factor Range
0 to 1
Load Capacity
3000VA
Maximum Input Current
16A
Maximum Line Current
16A
Physical
Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
76MM, 7.6CM
Net Weight
2.09KG
Shipping weight
3.91KG
Shipping Height
151MM, 15.1CM
Shipping Width
295MM, 29.5CM
Shipping Depth
463MM, 46.3CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
VDE
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS