APC Replacement Battery Cartridge, VRLA, 9Ah, 72V DC, 2-year warranty
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
APCRBCV205 Features
APC Replacement Battery Cartridge, VRLA, 9Ah, 72V DC, 2-year warranty
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Replacement Battery Cartridges Features & Benefits
Convenience
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Compatiblity
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa
Output
Battery Capacity (mAh)
9000
Battery Output Voltage
72 V
Batteries & Runtime
Battery type
VRLA
Battery Placement
Internal battery
Expected Battery Life (years)
3 - 4
RBC Quantity
1
Battery blocks per string
6
Physical
Maximum Height
65MM, 6.48CM
Maximum Width
151MM, 15.09CM
Maximum Depth
99MM, 9.86CM
Net Weight
15.0KG
Shipping weight
17.11KG
Shipping Height
300MM, 30.0CM
Shipping Width
365MM, 36.5CM
Shipping Depth
440MM, 44.0CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 (Non-condensing) %
Operating Elevation
0 - 2000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3000meters
Conformance
Approvals
CB
Standard warranty
2 Years
Sustainable Offer Status
RoHS
Compliant