APC Replacement Battery Cartridge, VRLA, 7Ah, 24V DC, 2-year warranty
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
APCRBCV206 Features
APC Replacement Battery Cartridge, VRLA, 7Ah, 24V DC, 2-year warranty
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Replacement Battery Cartridges Features & Benefits
Compatiblity
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Convenience
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa
Output
Battery Capacity (mAh)
7000
Battery Output Voltage
24 V
Batteries & Runtime
Battery type
VRLA
Battery Placement
Internal battery
Expected Battery Life (years)
3 - 4
RBC Quantity
1
Battery blocks per string
2
Physical
Maximum Height
122MM, 12.2CM
Maximum Width
130MM, 13.0CM
Maximum Depth
151MM, 15.1CM
Net Weight
4.09KG
Shipping weight
4.65KG
Shipping Height
183MM, 18.3CM
Shipping Width
187MM, 18.7CM
Shipping Depth
208MM, 20.8CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
10 - 95 (Non-condensing) %
Storage Elevation
0 - 3000meters
Conformance
Approvals
CB
Standard warranty
2 Years
Sustainable Offer Status
RoHS
Compliant