APC Replacement Battery Cartridge #177
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
-
Includes: User manual
APCRBC177 Features
APC Replacement Battery Cartridge #177
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: User manual
Replacement Battery Cartridges Features & Benefits
Compatiblity
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Convenience
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa
Output
Battery Capacity (mAh)
9000
Battery Output Voltage
24 V
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Built-in
Battery Placement
Internal battery
RBC Quantity
2
Battery blocks per string
6
Physical
Maximum Height
151MM, 15.1CM
Maximum Width
99MM, 9.9CM
Maximum Depth
132MM, 13.2CM
Net Weight
5.32KG
Shipping weight
23.0KG
Shipping Height
195MM, 19.5CM
Shipping Width
395MM, 39.5CM
Shipping Depth
495MM, 49.5CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters
Conformance
Approvals
UL 1778 5th edition
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS