APC REDUNDANT SWITCH 3000VA 230V 16A

APC REDUNDANT SWITCH 3000VA 230V 16A Front Left
APC REDUNDANT SWITCH 3000VA 230V 16A Front Left
APC REDUNDANT SWITCH 3000VA 230V 16A Front Left
APC REDUNDANT SWITCH 3000VA 230V 16A Front Left
  • Intelligent and cyber-secure transfer switch for seamless power switching

  • Includes: Rack mounting brackets, User manual

View Product Overview

SU044X163 Features

Key Features

Rack Height
1U
Output Connections
(1) IEC 60309
Nominal Input Voltage
230V
Cord Length
3.7meters
APC REDUNDANT SWITCH 3000VA 230V 16A
Intelligent and cyber-secure transfer switch for seamless power switching
Includes: Rack mounting brackets, User manual
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Rack Transfer Switches Features & Benefits

Marketing features

Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Manageability

Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Always on Outlets
1
Overload Protection
Yes
Maximum Total Current Draw
13

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
3000VA
Maximum Input Current
13A
Maximum Line Current
13A

Physical

Maximum Height
45MM, 4.46CM
Maximum Width
432MM, 43.18CM
Maximum Depth
191MM, 19.06CM
Net Weight
2.14KG
Shipping weight
2.81KG
Shipping Height
70MM, 7.0CM
Shipping Width
470MM, 47.0CM
Shipping Depth
343MM, 34.3CM
Color
Charcoal

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, FCC part 15 class A, UL 1778
Standard warranty
2 years repair or replace

Options

Services