APC Power Ready Notebook Case, Ballistic Nylon, 1400 cu-in
TC1400BN Features
APC Power Ready Notebook Case, Ballistic Nylon, 1400 cu-in
The perfect blend of convenience and protection for your notebook computer.
Toploading Cases Features & Benefits
Protection
Mesh pocket
Allows you to locate small items quickly.
Non-slip shoulder pad
Contoured and padded for comfort and stability.
Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)
Business card holder
Secures your business cards without bending them.
Convenient Carrying Case
Designed for easy access to all your mobile devices.
Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
356MM, 35.56CM
Maximum Width
419MM, 41.91CM
Maximum Depth
178MM, 17.78CM
Net Weight
1.91KG
Shipping weight
1.91KG
Shipping Height
356MM, 35.56CM
Shipping Width
419MM, 41.91CM
Shipping Depth
178MM, 17.78CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
15.5 x 2 x 12.5inches
SCC Codes
10731304227578
Conformance
Standard warranty
Lifetime