APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount

APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Front Left
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Front Left
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Front Left
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Front Left
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Back
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Back
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Front Left
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Front Left
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Back
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount Back
RoHS
  • Please refer to the Galaxy VS range for replacements.

  • Includes: Installation guide, User manual

View Product Overview

SBPAR30K40H-WP Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
APC Parallel Maintenance Bypass Panel, up to 3 units 10-20kVA 400V Wallmount
Please refer to the Galaxy VS range for replacements.
Includes: Installation guide, User manual

Smart-UPS VT Features & Benefits

Total cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.

Marketing features

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

Programmable frequency
Ensures compatibility with different input frequencies.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Intelligent Card Slot
Customize UPS capabilities with management cards.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.

Availability

Scalable runtime
Allows additional run time to be quickly added as needed.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Mayotte, South Africa, Zimbabwe

Technical Specifications

Output

Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Other Output Voltages
380 V, 415 V

Input

Input frequency
50 Hz

Physical

Maximum Height
1174MM, 117.4CM
Maximum Width
560MM, 56.0CM
Maximum Depth
216MM, 21.6CM
Net Weight
53.0KG
Shipping weight
54.89KG
Shipping Height
1298MM, 129.8CM
Shipping Width
704MM, 70.4CM
Shipping Depth
335MM, 33.5CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
EN 50091-2, EN/IEC 62040-1-1, EN/IEC 62040-3, VFI-SS-111
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services