APC POE Injector

APC POE Injector Front Left
APC POE Injector Front Left
APC POE Injector Front Left
APC POE Injector Front Left
APC POE Injector Front Left
APC POE Injector Front Left
APC POE Injector Front Left
APC POE Injector Front Left
  • The PoE Injector allows a PoE enabled NetBotz appliance to be used with a non-PoE ethernet switch.

  • Includes: Country-specific detachable power cord

View Product Overview

NBAC0303NA Features

APC POE Injector
The PoE Injector allows a PoE enabled NetBotz appliance to be used with a non-PoE ethernet switch.
Includes: Country-specific detachable power cord
  • PoE Injector
    Enables PoE devices to be used with non-PoE Ethernet Switches.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
32MM, 3.2CM
Maximum Width
60MM, 6.0CM
Maximum Depth
102MM, 10.2CM
Net Weight
0.17KG
Shipping weight
0.8KG
Shipping Height
62MM, 6.2CM
Shipping Width
181MM, 18.1CM
Shipping Depth
248MM, 24.8CM

Options

Services