APC Netbotz Rack Access PX - HID

APC Netbotz Rack Access PX - HID Front Left
APC Netbotz Rack Access PX - HID Front Left
APC Netbotz Rack Access PX - HID Front Left
APC Netbotz Rack Access PX - HID Front Straight
APC Netbotz Rack Access PX - HID Back
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Front Left
APC Netbotz Rack Access PX - HID Front Straight
APC Netbotz Rack Access PX - HID Back
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
APC Netbotz Rack Access PX - HID Application
RoHS
  • Network appliances enabling remote and local access control for your NetShelter SX enclosures.

  • Includes: Cable tie holders, Cat 5 Ethernet cable, Door sensor, Hook-and-loop fastening strap, Installation guide, Lock handles, Power cord retainer, Proximity reader ...

View Product Overview

AP9361 Features

Key Features

Rack Height
1U
APC Netbotz Rack Access PX - HID
Network appliances enabling remote and local access control for your NetShelter SX enclosures.
Includes: Cable tie holders, Cat 5 Ethernet cable, Door sensor, Hook-and-loop fastening strap, Installation guide, Lock handles, Power cord retainer, Proximity reader, Rack mounting brackets, RJ45 cable
  • Access monitoring
    Detect access by unauthorized personnel via door switch.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Flexible Alert Policies
    Identify problematic trends before they escalate or export the data log for analysis.
  • Forced Entry Alarm
    Alarm administrators based on a forced entry into a rack.
  • IP-enabled
    Access and manage via a Web browser, Telnet session, SSH, or SNMP.
  • Proximity Card User Registration
    Register proximity cards to specific people.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.
  • Remote administration
    Minimize response times to critical network infrastructure situations with instant, on-demand device access through the primary IP network, console port, or KVM switches.
  • Remote device management
    Enable management of your UPS by connecting it directly to the network.

NetBotz Access Control Features & Benefits

Protection

Read-only Access
Share access without risking unauthorized configuration changes.
Password security
User-selectable password with strong password rules and reset password mechanism.

Manageability

Master Key Override
Override electronic access with a hard key for power outages and maintenance.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.

Availability

Physical access control
Grant authorized people access to equipment through proximity card authentication.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
User Access Scheduling
Grant equipment access for specific times for each proximity card configured.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1
Input Power
100 Watts

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
44MM, 4.4CM
Net Weight
1.0KG
Shipping weight
3.69KG
Shipping Height
67MM, 6.7CM
Shipping Width
451MM, 45.1CM
Shipping Depth
225MM, 22.5CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
VCCI class B
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services