APC NetShelter Soundproof, 38U, Server Rack Enclosure, 230V, Maple
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Our quietest IT Rack for deploying IT in non-dedicated spaces, now 2x stronger
-
Includes: Casters
AR4038LIA Features
Key Features
Rack Height
38U
Rack Width
19"
Output Connections
(8)
IEC 60320 C13
Nominal Input Voltage
230V
Input Connections
IEC 60320 C20
Cord Length
2.5meters
APC NetShelter Soundproof, 38U, Server Rack Enclosure, 230V, Maple
Our quietest IT Rack for deploying IT in non-dedicated spaces, now 2x stronger
Includes: Casters
Product Distribution
United Arab Emirates, Albania, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Brazil, Belarus, Switzerland, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Georgia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, South Korea, Lithuania, Luxembourg, Latvia, North Macedonia, Malta, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Ukraine, Uzbekistan, Vietnam, South Africa
Output
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Physical
Maximum Height
1940MM, 194.0CM
Maximum Width
750MM, 75.0CM
Maximum Depth
1130MM, 113.04CM
Net Weight
259.0KG
Shipping weight
303.0KG
Shipping Height
2051MM, 205.1CM
Shipping Width
820MM, 82.0CM
Shipping Depth
1200MM, 120.0CM
Color
Maple
Maximum Mounting Depth
830.0MM, 83.0CM
Minimum Mounting Depth
690.0MM, 69.0CM
Weight Capacity (static load)
1500.0KG
Conformance
Approvals
EIA-310D
Standard warranty
2 Years