APC NetShelter 13U Wallmount Rack Cabinet Vented Door Double Hinged Server Depth
-
Ideal for retail, healthcare, and educational facilities, the wall rack offers an efficient solution for deploying server and networking equipment for edge computing ...
-
Includes: Key(s), User manual, Wall-mounting template
AR100HD Features
Key Features
Rack Height
13U
Rack Width
19"
APC NetShelter 13U Wallmount Rack Cabinet Vented Door Double Hinged Server Depth
Ideal for retail, healthcare, and educational facilities, the wall rack offers an efficient solution for deploying server and networking equipment for edge computing applications. For areas with limited floor space. Designed to house your server, as well as network solutions such as network switches and patch panels. Rack hinges at the rear allowing for access to the back of the rack during installation and setup or while undergoing maintenance. The door is reversible allowing for the door to open direction desired to avoid interference with its surroundings. Optional 120V fan tray top-mounted and caster kit. Several APC Smart-UPS models low-profile provide easy UPS integration and mounting. 13U Wall mount cabinet, 19 inches maximum mounting depth, 200lb weight capacity, 19" rack width, ships fully assembled, vented door, 5 year APC warranty.
Includes: Key(s), User manual, Wall-mounting template
-
Adjustable Front Vertical Mounting Rail
The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
-
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
-
Doors open 180 degrees
Two people are often required to stand in front of an enclosure on opposite sides to install heavy rack-mount equipment. A door that opens 180 degrees allows for installation of equipment without the need to remove the door making installation fast and easy.
-
Ships fully assembled
Allows for fast deployment.
NetShelter Wall-mount Enclosures Features & Benefits
Features
Ventilated
Ensures uniform delivery of cool air to installed IT equipment.
Wallbox cable and accessory integration
The bottom and roof of the Wallbox has easy to remove knock outs. This knocks can be used for cable exits or to install a 1U accessory such as a fan or patch panel.
Reversible Door
Wallbox door can be reversed to suit the space its installed.
Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
663MM, 66.3CM
Maximum Width
584MM, 58.4CM
Maximum Depth
631MM, 63.1CM
Net Weight
42.73KG
Shipping weight
52.17KG
Shipping Height
838MM, 83.8CM
Shipping Width
686MM, 68.6CM
Shipping Depth
775MM, 77.5CM
Color
Black
Maximum Mounting Depth
483.0MM, 48.26CM
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
13.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Weight Capacity (static load)
90.7KG
Environmental
Protection Class
IP20
Conformance
Approvals
EIA-310E
Standard warranty
5 year repair or replace
Sustainable Offer Status
RoHS
Compliant