APC NetBotz Proximity Cards - 10 Pack
-
Network appliances enabling remote or local access monitoring and control for your NetShelter SX enclosures
AP9369-10 Features
APC NetBotz Proximity Cards - 10 Pack
Network appliances enabling remote or local access monitoring and control for your NetShelter SX enclosures
-
Unique identifiers
Customize each sensor with a differentiating name and location.
NetBotz Access Control Features & Benefits
Protection
Read-only Access
Share access without risking unauthorized configuration changes.
Password security
User-selectable password with strong password rules and reset password mechanism.
Manageability
Master Key Override
Override electronic access with a hard key for power outages and maintenance.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Availability
Physical access control
Grant authorized people access to equipment through proximity card authentication.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
User Access Scheduling
Grant equipment access for specific times for each proximity card configured.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
86MM, 8.56CM
Maximum Width
54MM, 5.38CM
Maximum Depth
14MM, 1.42CM
Net Weight
0.11KG
Shipping weight
0.23KG
Shipping Height
46MM, 4.6CM
Shipping Width
162MM, 16.18CM
Shipping Depth
232MM, 23.19CM
Color
Ivory
Conformance
Standard warranty
2 years repair or replace