APC NetBotz Dry Contact Cable
-
Monitor third-party dry contact state sensors.
-
Includes: Cable mounting kit, Installation guide
NBDC0001 Features
APC NetBotz Dry Contact Cable
Monitor third-party dry contact state sensors.
Includes: Cable mounting kit, Installation guide
-
3rd party sensor support
Easily add 3rd party sensors for monitoring fluid, vibration, dust particles, radiation, etc. to meet specific monitoring needs.
-
Dry Contact inputs
User assignable inputs allow other equipment alarms to be monitored through the power system controller
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Low profile sensors
Small sensors allow for placement flexibility.
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
20MM, 2.0CM
Maximum Width
178MM, 17.8CM
Maximum Depth
203MM, 20.3CM
Net Weight
0.18KG
Shipping weight
0.45KG
Shipping Height
25MM, 2.5CM
Shipping Width
127MM, 12.7CM
Shipping Depth
152MM, 15.2CM
Color
Black
Environmental
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 9144meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 4572meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant