APC Modular IT Power Distribution Cable Extender 5 Wire 16A IEC309 600cm
-
Modules and Accessories to upgrade and expand the modular power distribution units.
-
Includes: Installation guide
PDX516IEC-600 Features
Key Features
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309 16 A 3P + N + PE
APC Modular IT Power Distribution Cable Extender 5 Wire 16A IEC309 600cm
Modules and Accessories to upgrade and expand the modular power distribution units.
Includes: Installation guide
-
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
-
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Modular Power Accessories Features & Benefits
Manageability
Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module
Safety
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Convenience
Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Maximum Total Current Draw
16
Input
Maximum Line Current
16A
Physical
Maximum Height
152MM, 15.2CM
Maximum Width
432MM, 43.2CM
Maximum Depth
406MM, 40.6CM
Net Weight
2.09KG
Shipping weight
3.0KG
Shipping Height
152MM, 15.2CM
Shipping Width
406MM, 40.6CM
Shipping Depth
432MM, 43.2CM
Conformance
Approvals
CE
Standard warranty
1 year repair or replace