APC Matrix-UPS 5kVA 220/230/240V

APC Matrix-UPS 5kVA 220/230/240V Front Left
APC Matrix-UPS 5kVA 220/230/240V Front Left
APC Matrix-UPS 5kVA 220/230/240V Front Left
APC Matrix-UPS 5kVA 220/230/240V Back
APC Matrix-UPS 5kVA 220/230/240V Back
APC Matrix-UPS 5kVA 220/230/240V Front Left
APC Matrix-UPS 5kVA 220/230/240V Back
APC Matrix-UPS 5kVA 220/230/240V Back
  • Includes: CD with software, User manual

View Product Overview

MX5000W Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (3750 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
3.75kWatts / 5.0kVA
Output Connections
(8) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire
APC Matrix-UPS 5kVA 220/230/240V
Includes: CD with software, User manual

Matrix-UPS Features & Benefits

Availability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Scalable runtime
Allows additional run time to be quickly added as needed.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Marketing features

Boost and Trim Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes run time by correcting low and high voltage conditions without discharging the battery.
Intelligent battery management
Provides higher availability through intelligent precision-charging that maximizes battery performance, life, and reliability.
LCD display
Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.

Manageability

Intelligent Card Slot
Customize UPS capabilities with management cards.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Serial connectivity
Provides management of the UPS via a serial port.

Serviceability

User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Audible alarms
Provides notification of changing utility power and UPS conditions.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, Gabon, Georgia, Ghana, Gambia, Guatemala, Guyana, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
3.75kWatts / 5.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
93.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz Unsynchronised, 57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz Unsynchronised
Load Crest Factor
Up to 5 : 1
Topology
Line interactive
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
176 - 282V
Number of Power Cords
1
Efficiency at Full Load
93.0 %

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
3.3hour(s)
RBC Quantity
2
Battery Charge Power (Watts)
493 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
683MM, 68.33CM
Maximum Width
351MM, 35.05CM
Maximum Depth
452MM, 45.21CM
Net Weight
149.55KG
Shipping weight
164.65KG
Shipping Height
452MM, 45.21CM
Shipping Width
351MM, 35.05CM
Shipping Depth
683MM, 68.33CM
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
60.0dBA
Online thermal dissipation
900.0BTU/hr

Conformance

Approvals
CE, CSA, FCC part 15 class A, TÜV
Standard warranty
2 years repair or replace, optional extended warranties available

Options

Services