APC KVM to APC Switched Rack PDU Power Mgmt Cable

APC KVM to APC Switched Rack PDU Power Mgmt Cable Front Left
APC KVM to APC Switched Rack PDU Power Mgmt Cable Front Left
APC KVM to APC Switched Rack PDU Power Mgmt Cable Front Left
APC KVM to APC Switched Rack PDU Power Mgmt Cable Front Left
APC KVM to APC Switched Rack PDU Power Mgmt Cable Application
APC KVM to APC Switched Rack PDU Power Mgmt Cable Application
APC KVM to APC Switched Rack PDU Power Mgmt Cable Application
APC KVM to APC Switched Rack PDU Power Mgmt Cable Front Left
APC KVM to APC Switched Rack PDU Power Mgmt Cable Front Left
APC KVM to APC Switched Rack PDU Power Mgmt Cable Application
APC KVM to APC Switched Rack PDU Power Mgmt Cable Application
APC KVM to APC Switched Rack PDU Power Mgmt Cable Application
RoHS
  • Interface cable allows for power management of the APC Switched Rack PDU

View Product Overview

AP5641 Features

Key Features

Cord Length
1.8meters
APC KVM to APC Switched Rack PDU Power Mgmt Cable
Interface cable allows for power management of the APC Switched Rack PDU

NetShelter KVM Switches Features & Benefits

Agility

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Availability

Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Marketing features

Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Total cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Ports
1

Input

Physical

Maximum Height
6MM, 0.6CM
Maximum Width
6MM, 0.6CM
Maximum Depth
1829MM, 182.9CM
Net Weight
0.23KG
Shipping weight
0.45KG
Shipping Height
48MM, 4.8CM
Shipping Width
164MM, 16.4CM
Shipping Depth
230MM, 23.0CM
Connector A
RJ45
Connector B
RJ12 (Modular crossover)

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services