APC KVM Sun Server Module for VGA or 13W3

APC KVM Sun Server Module for VGA or 13W3 Front Left
APC KVM Sun Server Module for VGA or 13W3 Front Left
APC KVM Sun Server Module for VGA or 13W3 Front Left
APC KVM Sun Server Module for VGA or 13W3 Front Left
APC KVM Sun Server Module for VGA or 13W3 Front Left
APC KVM Sun Server Module for VGA or 13W3 Front Left
APC KVM Sun Server Module for VGA or 13W3 Front Left
APC KVM Sun Server Module for VGA or 13W3 Front Left
  • Server module for VGA video and SUN keyboard and mouse.

View Product Overview

AP5632 Features

APC KVM Sun Server Module for VGA or 13W3
Server module for VGA video and SUN keyboard and mouse.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.

NetShelter KVM Switches Features & Benefits

Agility

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Availability

Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Marketing features

Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Total cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Ports
1

Physical

Maximum Height
19MM, 1.9CM
Maximum Width
95MM, 9.5CM
Maximum Depth
235MM, 23.5CM
Net Weight
0.16KG
Shipping weight
0.16KG
Shipping Height
19MM, 1.9CM
Shipping Width
96MM, 9.6CM
Shipping Depth
235MM, 23.5CM
Connector A
Mini DIN 8 (Serial extension )
Connector B
SUB-D 15HD (VGA monitor )

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
C-Tick, CE, CSA C22.2 No. 60950-1-03, cUL listed, EN 55022 class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, FCC part 15 class A, GOST, ICES-003, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, Industry Canada, IRAM, UL 60950-1, UL listed, VCCI class A
Standard warranty
2 years repair or replace

Options

Services