APC KVM PS/2 Server Module
AP5630 Features
APC KVM PS/2 Server Module
Server module for VGA video, PS/2 keyboard and mouse.
-
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
-
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
NetShelter KVM Switches Features & Benefits
Total cost of Ownership
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Availability
Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Marketing features
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
Agility
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Number of Ports
1
Physical
Maximum Height
19MM, 1.9CM
Maximum Width
95MM, 9.5CM
Maximum Depth
235MM, 23.5CM
Net Weight
0.11KG
Shipping weight
0.12KG
Shipping Height
19MM, 1.9CM
Shipping Width
235MM, 23.5CM
Shipping Depth
96MM, 9.6CM
Connector A
Mini DIN 6 x 2 (Keyboard extension )
Connector B
SUB-D 15HD (VGA monitor )
Environmental
Operating Temperature
0 - 50 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
C-Tick, CE, CSA C22.2 No. 60950-1-03, cUL listed, EN 55022 class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, FCC part 15 class A, GOST, ICES-003, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, Industry Canada, IRAM, UL 60950-1, UL listed, VCCI class A
Standard warranty
2 years repair or replace